Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 1.625
Part #:0250-75456
Catalog #:SSHERA55ES 10.77 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.625 in | Style: | ES |
| Ratio: | 10.77:1 | Input Diameter (in): | 0.876 in |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Output RPM: | 162.5 |
| Input HP: | 12.89 | Input HP @ 1750 RPM: | 12.89 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Reduction: | Double | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |

