Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 143TC 1.625
Part #:0250-75457
Catalog #:SSHERA55ES 15.05 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Mounting Type: | ES |
| Ratio: | 15.05:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.876 in |
| Housing Width (in): | 8 in | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Service Factor: | 1 |
| Input HP: | 9.22 | Housing Length (in): | 10.52 in |
| Reduction: | Double | Input HP @ 1750 RPM: | 9.22 |
| Style: | ES | Output Diameter (in): | 1.625 in |
| Product Line: | HERA | Output RPM: | 116.3 |
| Nominal Ratio: | 15:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

