Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 143TC 1.625
Part #:0250-75459
Catalog #:SSHERA55ES 25 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.6 | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Input HP: | 5.6 | Style: | ES |
| Product Line: | HERA | Ratio: | 25.00:1 |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.625 in |
| Output RPM: | 70 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 25:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

