Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 143TC 1.625
Part #:0250-75462
Catalog #:SSHERA55ES 53.03 143TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Input Style: | C-Face Quill |
| Length Through Bore (in): | 8 in | Input HP: | 2.62 |
| Input Diameter (in): | 0.876 in | Housing Height (in): | 9.61 in |
| Ratio: | 53.03:1 | Series Code: | HERA55 |
| Output RPM: | 33 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.62 | Product Line: | HERA |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.625 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

