Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 1.688
Part #:0250-75465
Catalog #:SSHERA55ES 10.77 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.688 in | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Quill | Style: | ES |
| Reduction: | Double | Output RPM: | 162.5 |
| Input HP: | 12.89 | Mounting Type: | ES |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Housing Width (in): | 8 in | Motor Frame Size: | 140TC |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Ratio: | 10.77:1 | Input HP @ 1750 RPM: | 12.89 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |

