Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 1.688
Part #:0250-75469
Catalog #:SSHERA55ES 30.14 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Reduction: | Double | Ratio: | 30.14:1 |
| Input Diameter (in): | 0.876 in | Housing Length (in): | 10.52 in |
| Input HP: | 4.61 | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Output RPM: | 58.1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Style: | ES |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

