Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 143TC 1.688
Part #:0250-75470
Catalog #:SSHERA55ES 43.97 143TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Input HP: | 3.16 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 39.8 |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Input HP @ 1750 RPM: | 3.16 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.876 in | Series Code: | HERA55 |
| Ratio: | 43.97:1 | Product Line: | HERA |
| Style: | ES | Reduction: | Double |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

