Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 1.75
Part #:0250-75474
Catalog #:SSHERA55ES 10.77 143TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 10.77:1 | Mounting Type: | ES |
| Product Line: | HERA | Motor Frame Size: | 140TC |
| Input HP: | 12.89 | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reduction: | Double | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Output Diameter (in): | 1.750 in | Series Code: | HERA55 |
| Output RPM: | 162.5 | Input Diameter (in): | 0.876 in |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 10:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |

