Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 1.75
Part #:0250-75476
Catalog #:SSHERA55ES 21.15 143TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 6.56 |
| Output RPM: | 82.7 | Ratio: | 21.15:1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Output Diameter (in): | 1.750 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Input HP @ 1750 RPM: | 6.56 | Input Diameter (in): | 0.876 in |
| Housing Height (in): | 9.61 in | Style: | ES |
| Housing Width (in): | 8 in | Series Code: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |

