Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 143TC 1.875
Part #:0250-75482
Catalog #:SSHERA55ES 7.94 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 7.94:1 | Service Factor: | 1 |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Input Diameter (in): | 0.876 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 13 |
| Output Diameter (in): | 1.875 in | Style: | ES |
| Output RPM: | 220.4 | Series Code: | HERA55 |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Quill | Reduction: | Double |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |

