Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 1.875
Part #:0250-75485
Catalog #:SSHERA55ES 21.15 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 6.56 | Housing Height (in): | 9.61 in |
| Output RPM: | 82.7 | Motor Frame Size: | 140TC |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 0.876 in | Style: | ES |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 21.15:1 | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.875 in |
| Mounting Type: | ES | Input HP: | 6.56 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

