Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 1.875
Part #:0250-75487
Catalog #:SSHERA55ES 30.14 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Style: | ES | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.61 | Product Type: | RIGHT ANGLE |
| Ratio: | 30.14:1 | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 0.876 in | Output RPM: | 58.1 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Product Line: | HERA |
| Output Diameter (in): | 1.875 in | Input HP: | 4.61 |
| Nominal Ratio: | 30:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

