Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 143TC 1.875
Part #:0250-75488
Catalog #:SSHERA55ES 43.97 143TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.875 in | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 43.97:1 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Mounting Type: | ES | Housing Height (in): | 9.61 in |
| Style: | ES | Output RPM: | 39.8 |
| Motor Frame Size: | 140TC | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Input HP: | 3.16 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Reduction: | Double | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

