Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 2
Part #:0250-75501
Catalog #:SSHERA55ES 10.77 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Output RPM: | 162.5 |
| Input HP @ 1750 RPM: | 12.89 | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Reduction: | Double |
| Style: | ES | Ratio: | 10.77:1 |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Service Factor: | 1 |
| Input HP: | 12.89 | Mounting Type: | ES |
| Housing Width (in): | 8 in | Output Diameter (in): | 2.000 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

