Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 143TC 2
Part #:0250-75502
Catalog #:SSHERA55ES 15.05 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Output RPM: | 116.3 |
| Style: | ES | Input Style: | C-Face Quill |
| Input HP: | 9.22 | Length Through Bore (in): | 8 in |
| Ratio: | 15.05:1 | Housing Width (in): | 8 in |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Mounting Type: | ES | Input Diameter (in): | 0.876 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.22 | Reduction: | Double |
| Output Diameter (in): | 2.000 in | Product Type: | RIGHT ANGLE |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 15:1 |

