Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 2
Part #:0250-75503
Catalog #:SSHERA55ES 21.15 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 2.000 in |
| Motor Frame Size: | 140TC | Product Line: | HERA |
| Mounting Type: | ES | Housing Width (in): | 8 in |
| Ratio: | 21.15:1 | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Input Style: | C-Face Quill | Output RPM: | 82.7 |
| Input Diameter (in): | 0.876 in | Reduction: | Double |
| Input HP @ 1750 RPM: | 6.56 | Input HP: | 6.56 |
| Series Code: | HERA55 | Style: | ES |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |

