Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 2
Part #:0250-75505
Catalog #:SSHERA55ES 30.14 143TC 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.000 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 58.1 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Housing Width (in): | 8 in |
| Input HP: | 4.61 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Style: | ES | Series Code: | HERA55 |
| Ratio: | 30.14:1 | Mounting Type: | ES |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

