Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 2.188
Part #:0250-75512
Catalog #:SSHERA55ES 21.15 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Housing Height (in): | 9.61 in |
| Style: | ES | Series Code: | HERA55 |
| Input HP: | 6.56 | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 6.56 |
| Ratio: | 21.15:1 | Output Diameter (in): | 2.188 in |
| Output RPM: | 82.7 | Input Style: | C-Face Quill |
| Length Through Bore (in): | 8 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |

