Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 143TC 2.188
Part #:0250-75515
Catalog #:SSHERA55ES 43.97 143TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 3.16 | Reduction: | Double |
| Input HP: | 3.16 | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Mounting Type: | ES | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 39.8 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.188 in |
| Style: | ES | Input Style: | C-Face Quill |
| Housing Width (in): | 8 in | Ratio: | 43.97:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |

