Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 1.188
Part #:0250-75521
Catalog #:SSHERA55ES 21.15 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Reduction: | Double |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.56 |
| Output RPM: | 82.7 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 1.126 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Output Diameter (in): | 1.188 in | Input HP: | 6.56 |
| Housing Width (in): | 8 in | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 20:1 |

