Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 182TC 1.188
Part #:0250-75522
Catalog #:SSHERA55ES 25 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Output RPM: | 70 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Ratio: | 25.00:1 | Style: | ES |
| Input HP @ 1750 RPM: | 5.6 | Mounting Type: | ES |
| Housing Width (in): | 8 in | Reduction: | Double |
| Length Through Bore (in): | 8 in | Input Diameter (in): | 1.126 in |
| Input HP: | 5.6 | Housing Height (in): | 9.61 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 25:1 |

