Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 182TC 1.188
Part #:0250-75525
Catalog #:SSHERA55ES 53.03 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Style: | ES |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 2.62 |
| Output RPM: | 33 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.188 in |
| Ratio: | 53.03:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Mounting Type: | ES |
| Input HP: | 2.62 | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.126 in |
| Series Code: | HERA55 | Reduction: | Double |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

