Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 182TC 1.25
Part #:0250-75527
Catalog #:SSHERA55ES 7.94 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.94:1 | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Housing Width (in): | 8 in | Motor Frame Size: | 180TC |
| Output RPM: | 220.4 | Mounting Type: | ES |
| Input HP: | 13 | Input Style: | C-Face Quill |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 13 | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3346 in/lbs |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

