Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 1.25
Part #:0250-75532
Catalog #:SSHERA55ES 30.14 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Product Type: | RIGHT ANGLE |
| Output RPM: | 58.1 | Mounting Type: | ES |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.250 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 4.61 |
| Style: | ES | Ratio: | 30.14:1 |
| Input Diameter (in): | 1.126 in | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Service Factor: | 1 | Reduction: | Double |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |

