Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 182TC 1.25
Part #:0250-75534
Catalog #:SSHERA55ES 53.03 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Output Diameter (in): | 1.250 in |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | ES | Series Code: | HERA55 |
| Output RPM: | 33 | Housing Height (in): | 9.61 in |
| Style: | ES | Input Style: | C-Face Quill |
| Input HP: | 2.62 | Motor Frame Size: | 180TC |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Product Line: | HERA | Reduction: | Double |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |

