Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 182TC 1.25
Part #:0250-75535
Catalog #:SSHERA55ES 58.92 182TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output Diameter (in): | 1.250 in |
| Mounting Type: | ES | Product Line: | HERA |
| Ratio: | 58.92:1 | Housing Width (in): | 8 in |
| Output RPM: | 29.7 | Input Diameter (in): | 1.126 in |
| Style: | ES | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Input HP: | 2.36 |
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

