Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 1.438
Part #:0250-75550
Catalog #:SSHERA55ES 30.14 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Input HP: | 4.61 |
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Style: | ES | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Output RPM: | 58.1 | Housing Length (in): | 10.52 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 30.14:1 | Output Diameter (in): | 1.438 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Reduction: | Double | Motor Frame Size: | 180TC |
| Product Line: | HERA | Input Diameter (in): | 1.126 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961805690 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

