Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 182TC 1.500
Part #:0250-75555
Catalog #:SSHERA55ES 10.77 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Input Style: | C-Face Quill |
| Product Line: | HERA | Reduction: | Double |
| Output RPM: | 162.5 | Style: | ES |
| Input HP @ 1750 RPM: | 12.89 | Ratio: | 10.77:1 |
| Mounting Type: | ES | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Housing Length (in): | 10.52 in | Housing Width (in): | 8 in |
| Service Factor: | 1 | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662961805744 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

