Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 182TC 1.625
Part #:0250-75565
Catalog #:SSHERA55ES 15.05 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Product Line: | HERA |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 15.05:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 116.3 | Reduction: | Double |
| Input HP: | 9.22 | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Output Diameter (in): | 1.625 in |
| Length Through Bore (in): | 8 in | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.126 in |
| Housing Length (in): | 10.52 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.22 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |

