Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 1.625
Part #:0250-75566
Catalog #:SSHERA55ES 21.15 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Ratio: | 21.15:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input Diameter (in): | 1.126 in | Motor Frame Size: | 180TC |
| Reduction: | Double | Input HP @ 1750 RPM: | 6.56 |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Output Diameter (in): | 1.625 in | Mounting Type: | ES |
| Input HP: | 6.56 | Style: | ES |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

