Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 182TC 1.625
Part #:0250-75571
Catalog #:SSHERA55ES 58.92 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.7 | Product Line: | HERA |
| Mounting Type: | ES | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Housing Width (in): | 8 in |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio: | 58.92:1 | Certifications: | IP69K, USDA Accepted Equipment |
| Input HP @ 1750 RPM: | 2.36 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.36 | Housing Length (in): | 10.52 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Style: | ES | Length Through Bore (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

