Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 182TC 1.688
Part #:0250-75572
Catalog #:SSHERA55ES 7.94 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Ratio: | 7.94:1 |
| Motor Frame Size: | 180TC | Style: | ES |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 1.126 in | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 13 | Mounting Type: | ES |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Output RPM: | 220.4 | Product Line: | HERA |
| Nominal Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |

