Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 1.688
Part #:0250-75575
Catalog #:SSHERA55ES 21.15 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 21.15:1 |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Mounting Type: | ES |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 6.56 |
| Output Diameter (in): | 1.688 in | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Housing Width (in): | 8 in |
| Output RPM: | 82.7 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Style: | ES |
| Input HP: | 6.56 | Length Through Bore (in): | 8 in |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |

