Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 182TC 1.688
Part #:0250-75576
Catalog #:SSHERA55ES 25 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Output RPM: | 70 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Ratio: | 25.00:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Input HP: | 5.6 | Series Code: | HERA55 |
| Motor Frame Size: | 180TC | Mounting Type: | ES |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Input Diameter (in): | 1.126 in | Input HP @ 1750 RPM: | 5.6 |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

