Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 1.688
Part #:0250-75577
Catalog #:SSHERA55ES 30.14 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Output Diameter (in): | 1.688 in |
| Mounting Type: | ES | Motor Frame Size: | 180TC |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Service Factor: | 1 |
| Input HP: | 4.61 | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Style: | ES | Output RPM: | 58.1 |
| Input Diameter (in): | 1.126 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |

