Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 182TC 1.688
Part #:0250-75579
Catalog #:SSHERA55ES 53.03 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Output Diameter (in): | 1.688 in |
| Output RPM: | 33 | Input HP: | 2.62 |
| Input Diameter (in): | 1.126 in | Housing Width (in): | 8 in |
| Reduction: | Double | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Motor Frame Size: | 180TC | Length Through Bore (in): | 8 in |
| Housing Height (in): | 9.61 in | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Style: | ES |
| Housing Material: | Stainless Steel | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |

