Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 182TC 1.75
Part #:0250-75581
Catalog #:SSHERA55ES 7.94 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | ES |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Ratio: | 7.94:1 | Output Diameter (in): | 1.750 in |
| Length Through Bore (in): | 8 in | Input HP: | 13 |
| Output RPM: | 220.4 | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Product Line: | HERA |
| Input HP @ 1750 RPM: | 13 | Reduction: | Double |
| Motor Frame Size: | 180TC | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 1.126 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Material: | Stainless Steel |

