Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 182TC 1.75
Part #:0250-75585
Catalog #:SSHERA55ES 25 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 5.6 | Input Style: | C-Face Quill |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Ratio: | 25.00:1 | Product Type: | RIGHT ANGLE |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input HP: | 5.6 | Mounting Type: | ES |
| Series Code: | HERA55 | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Output Diameter (in): | 1.750 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 70 |
| Reduction: | Double | Motor Frame Size: | 180TC |
| Style: | ES | Service Factor: | 1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 25:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |

