Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 1.75
Part #:0250-75586
Catalog #:SSHERA55ES 30.14 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.750 in |
| Series Code: | HERA55 | Input Diameter (in): | 1.126 in |
| Style: | ES | Reduction: | Double |
| Length Through Bore (in): | 8 in | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Ratio: | 30.14:1 | Input HP: | 4.61 |
| Output RPM: | 58.1 | Motor Frame Size: | 180TC |
| Mounting Type: | ES | Housing Width (in): | 8 in |
| Product Line: | HERA | Input HP @ 1750 RPM: | 4.61 |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |

