Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 182TC 1.75
Part #:0250-75587
Catalog #:SSHERA55ES 43.97 182TC 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.16 | Output Diameter (in): | 1.750 in |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Motor Frame Size: | 180TC |
| Ratio: | 43.97:1 | Service Factor: | 1 |
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 8 in | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 3.16 | Mounting Type: | ES |
| Reduction: | Double | Output RPM: | 39.8 |
| Style: | ES | Housing Height (in): | 9.61 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |

