Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 182TC 1.875
Part #:0250-75591
Catalog #:SSHERA55ES 10.77 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 162.5 | Product Type: | RIGHT ANGLE |
| Ratio: | 10.77:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Input Diameter (in): | 1.126 in |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Motor Frame Size: | 180TC | Input HP: | 12.89 |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 12.89 | Mounting Type: | ES |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Reduction: | Double | Style: | ES |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |

