Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 1.875
Part #:0250-75593
Catalog #:SSHERA55ES 21.15 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Housing Width (in): | 8 in |
| Input HP: | 6.56 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input Diameter (in): | 1.126 in | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 180TC |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 6.56 |
| Output RPM: | 82.7 | Ratio: | 21.15:1 |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Quill |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |

