Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 182TC 1.875
Part #:0250-75595
Catalog #:SSHERA55ES 30.14 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Input Diameter (in): | 1.126 in |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Series Code: | HERA55 | Style: | ES |
| Output Diameter (in): | 1.875 in | Input HP: | 4.61 |
| Housing Length (in): | 10.52 in | Output RPM: | 58.1 |
| Input HP @ 1750 RPM: | 4.61 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Mounting Type: | ES |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Ratio: | 30.14:1 |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |

