Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 182TC 1.875
Part #:0250-75596
Catalog #:SSHERA55ES 43.97 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Output RPM: | 39.8 |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 10.52 in | Ratio: | 43.97:1 |
| Input Diameter (in): | 1.126 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Product Line: | HERA |
| Style: | ES | Input HP @ 1750 RPM: | 3.16 |
| Housing Height (in): | 9.61 in | Input HP: | 3.16 |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.875 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |

