Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 182TC 1.875
Part #:0250-75597
Catalog #:SSHERA55ES 53.03 182TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.62 | Output RPM: | 33 |
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Series Code: | HERA55 | Reduction: | Double |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Quill |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Mounting Type: | ES | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 1.126 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.875 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |

