Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 182TC 1.938
Part #:0250-75599
Catalog #:SSHERA55ES 7.94 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output RPM: | 220.4 |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Input HP @ 1750 RPM: | 13 | Mounting Type: | ES |
| Input Diameter (in): | 1.126 in | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Motor Frame Size: | 180TC |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 13 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Series Code: | HERA55 | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Ratio: | 7.94:1 | Product Line: | HERA |
| Housing Material: | Stainless Steel | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961805829 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

