Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 182TC 1.938
Part #:0250-75600
Catalog #:SSHERA55ES 10.77 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Output RPM: | 162.5 |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Mounting Type: | ES |
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Reduction: | Double |
| Output Diameter (in): | 1.938 in | Ratio: | 10.77:1 |
| Housing Width (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Input HP: | 12.89 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961805836 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

