Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 182TC 1.938
Part #:0250-75601
Catalog #:SSHERA55ES 15.05 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Style: | ES |
| Output Diameter (in): | 1.938 in | Certifications: | IP69K, USDA Accepted Equipment |
| Mounting Type: | ES | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input HP: | 9.22 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 9.22 | Product Line: | HERA |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Ratio: | 15.05:1 | Output RPM: | 116.3 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 15:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961805843 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

