Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 182TC 1.938
Part #:0250-75602
Catalog #:SSHERA55ES 21.15 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Input HP: | 6.56 |
| Housing Length (in): | 10.52 in | Output RPM: | 82.7 |
| Product Line: | HERA | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 21.15:1 |
| Mounting Type: | ES | Housing Height (in): | 9.61 in |
| Length Through Bore (in): | 8 in | Style: | ES |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961805850 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

