Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 182TC 1.938
Part #:0250-75605
Catalog #:SSHERA55ES 43.97 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 3.16 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Style: | ES | Ratio: | 43.97:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output RPM: | 39.8 | Output Diameter (in): | 1.938 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Height (in): | 9.61 in | Input HP: | 3.16 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Diameter (in): | 1.126 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 40:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961805881 | Weight: | 98.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

